IESNA:LM-63-2002
[TEST]P949293
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12329
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1707.2 1928.8 2149.7 2336.5 2479.2 2565.9 2629.6 2695.8 2758.7 2830.8
2919.2 3014.3 3132.4 3261.5 3422.8 3653 3970.7 4400.4 4967.8 5694
6634.2 7761.3 8805.9 9412.4 9296.9 8406.8 6757.3 4902.4 3146 2236.3
1543.2 967.4 538.5 117.2 0 0 0
1707.2 1895.7 2096.2 2259.2 2380.7 2460.5 2515.7 2576 2639.7 2705.1
2787.5 2886.1 3000.7 3128.1 3281 3481.4 3750.7 4106.6 4561.8 5194.6
6019.3 6810.9 7199 7065.7 6597.7 5812.9 4576.2 3096.7 1672.3 987.8
544.4 243.8 94.3 11.9 0 0 0
1707.2 1876.2 2031.6 2145.4 2231.2 2283 2319.5 2367.1 2408.7 2448.6
2504.7 2579.4 2667.8 2752.7 2843.6 2954.9 3085.6 3242.8 3435.6 3628.4
3687 3493.3 3003.3 2428.3 1787.9 1240.9 876.5 632.8 444.2 319.4
215.7 129.1 72.2 32.3 5.9 0 0
1707.2 1827.8 1943.3 2028.2 2077.5 2103 2120.8 2128.4 2123.3 2103.8
2074.9 2059.6 2042.7 2001.9 1912.7 1785.3 1652.8 1526.3 1417.5 1343.7
1306.3 1272.3 1225.6 1146.6 1086.3 1039.6 895.2 725.3 479 335.5
239.5 166.5 110.4 47.6 6.8 0 0
1707.2 1779.4 1862.6 1925.5 1959.4 1967.9 1948.4 1895.7 1810.8 1700.4
1581.5 1485.5 1422.6 1384.4 1353.8 1308.8 1244.3 1182.3 1133.9 1108.4
1108.4 1115.2 1116.9 1110.1 1060 949.6 832.4 754.2 635.3 510.5
370.3 242.9 132.5 51.8 3.4 0 0
1707.2 1740.3 1780.2 1826.1 1859.2 1855.8 1810.8 1723.3 1617.1 1517.8
1435.4 1376.8 1342.8 1317.3 1287.6 1241.7 1177.2 1099 1022.6 962.3
930 934.3 960.6 978.4 971.6 941.9 877.4 772.9 656.5 547
444.2 349.1 254 147.8 63.7 0 0
1707.2 1687.6 1700.4 1732.7 1768.3 1785.3 1759 1701.2 1636.7 1578.9
1520.3 1454.1 1385.3 1318.2 1252.8 1184 1108.4 1028.5 953 891
835.7 789 749.1 723.6 716 713.4 699.9 669.3 616.6 542.7
418.7 287.1 158.8 84.1 30.6 0 0
1707.2 1652.8 1621.4 1628.2 1680 1746.2 1798.1 1802.3 1765.8 1708
1640.9 1561.1 1468.5 1370.8 1278.3 1189.9 1105.8 1024.3 951.3 894.4
852.7 825.6 803.5 776.3 734.7 669.3 601.3 552.1 507.9 458.6
394.1 304.9 196.2 113.8 37.4 0 0
1707.2 1611.2 1538.2 1527.1 1578.1 1706.3 1843.9 1908.5 1888.9 1815.9
1728.4 1639.2 1544.9 1440.5 1336 1234.1 1138.1 1049.8 972.5 913
868 836.6 823.9 815.4 796.7 755.9 706.7 650.6 593.7 527.4
446.8 348.2 256.5 161.4 52.7 0 0
1707.2 1571.3 1461.7 1407.4 1433.7 1562.8 1752.2 1904.2 1940.7 1877
1770.9 1669 1574.7 1476.2 1378.5 1280.8 1184 1089.7 1007.3 944.5
891.8 857 831.5 820.5 804.3 774.6 732.1 684.6 632.8 575
495.2 393.2 288.8 158.8 49.3 1.7 0
1707.2 1535.6 1415 1343.7 1353.8 1469.4 1644.3 1797.2 1883 1859.2
1770 1669 1574.7 1481.2 1389.5 1297.8 1202.7 1109.2 1027.7 958.9
900.3 860.4 830.7 812.8 794.1 760.2 710 655.7 601.3 537.6
458.6 355 258.2 137.6 37.4 0 0
1707.2 1528.8 1385.3 1285.9 1267.2 1343.7 1480.4 1636.7 1740.3 1750.5
1695.3 1609.5 1524.6 1445.6 1367.4 1283.4 1195 1105.8 1023.5 953
892.7 849.3 812 778 737.2 676.9 592.8 495.2 403.4 327.8
253.1 169 102.8 51.8 4.2 0 0
1707.2 1487.2 1310.5 1171.2 1102.4 1105.8 1149.2 1207.8 1254.5 1279.1
1279.1 1248.5 1209.5 1167.8 1122 1073.6 1026 974.2 912.2 848.5
787.3 717.7 645.5 582.6 518.9 433.2 348.2 286.2 237 188.6
138.4 85.8 39.9 11 0 0 0
1707.2 1456.6 1253.6 1084.6 980.1 935.1 920.7 919 913.9 906.2
890.1 859.5 823 779.7 728.7 687.1 646.3 614.9 594.5 586
575 551.2 513 464.6 406.8 346.5 290.5 241.2 194.5 152
108.7 61.2 26.3 4.2 0 0 0
1707.2 1441.3 1215.4 1031.1 909.6 849.3 817.9 790.7 760.2 726.2
695.6 671 642.9 620 592.8 565.7 536.8 499.4 457.8 423
387.3 355 327 304.9 280.3 249.7 215.7 181.8 145.2 111.3
75.6 47.6 22.9 0.8 0 0 0
1707.2 1428.6 1192.5 1003.1 875.7 807.7 766.1 726.2 688 649.7
613.2 581.8 552.1 522.3 495.2 468.8 440.8 411.9 384.8 355.9
328.7 304.9 283.7 260.7 233.6 209.8 182.6 152 117.2 86.6
62.9 37.4 12.7 0 0 0 0
1707.2 1440.5 1200.1 1007.3 869.7 789.9 736.4 695.6 660.8 626.8
592.8 560.6 527.4 497.7 470.5 443.4 415.3 384.8 354.2 322.7
295.6 272.6 253.1 236.1 219.1 200.4 175 146.9 122.3 101.1
78.1 53.5 19.5 0 0 0 0
1707.2 1447.3 1208.6 1013.3 866.3 769.5 712.6 676.1 643.8 609.8
577.6 545.3 516.4 489.2 463.7 436.6 409.4 378.8 348.2 317.7
290.5 270.9 254.8 241.2 225.1 203 173.3 148.6 129.9 110.4
86.6 57.8 22.9 6.8 0 0 0
1707.2 1447.3 1218 1020.9 863.8 753.4 693.1 658.2 626 593.7
558 527.4 501.1 472.2 444.2 416.2 387.3 358.4 329.5 302.4
280.3 265.8 252.3 237.8 215.7 185.2 147.8 129.9 111.3 90.9
66.2 34.8 14.4 3.4 0 0 0
1707.2 1476.2 1254.5 1056.6 885 756.8 688.8 652.3 620 592.8
561.4 531.7 502.8 474.8 445.9 417.9 389 361 334.6 310.9
291.3 276 260.7 242.1 214.9 171.6 129.1 111.3 93.4 73.9
52.7 30.6 16.1 6.8 1.7 0 0
1707.2 1493.1 1279.1 1081.2 903.7 768.7 693.1 653.1 621.7 592.8
563.1 534.2 506.2 478.2 451 423.8 395.8 368.6 343.1 320.2
300.7 284.5 267.5 246.3 216.6 171.6 127.4 109.6 90.9 72.2
50.1 29.7 17 8.5 4.2 0 0
1707.2 1499.9 1295.2 1102.4 920.7 789.9 696.5 657.4 622.6 597.9
569.9 541.9 514.7 487.5 461.2 435.7 408.5 381.4 355.9 330.4
310 293 275.2 255.7 219.1 174.1 135 118.1 98.5 79
56.1 34 20.4 12.7 7.6 3.4 0
1707.2 1547.5 1369.1 1184.8 1002.2 841.7 728.7 665.9 631.9 604.7
580.1 554.6 529.1 503.7 477.3 451 424.7 397.5 372.9 349.1
327.8 308.3 288.8 266.7 239.5 204.7 161.4 137.6 117.2 96.8
73.9 46.7 28.9 18.7 13.6 6.8 0
1707.2 1583.2 1436.2 1272.3 1097.3 930.9 791.6 687.1 635.3 604.7
580.1 555.5 530.8 505.4 479.9 452.7 423.8 397.5 372 348.2
328.7 308.3 287.1 263.3 237 208.1 175 146.9 126.6 106.2
84.9 61.2 31.4 18.7 11.9 5.9 0
1707.2 1617.1 1514.4 1384.4 1239.2 1079.5 923.2 772.9 659.1 610.7
581.8 555.5 530.8 505.4 478.2 451.8 423.8 395.8 368.6 339.7
312.6 287.1 263.3 241.2 222.5 200.4 173.3 144.4 117.2 96
77.3 57.8 32.3 14.4 7.6 2.5 0
1707.2 1671.5 1622.2 1546.6 1424.3 1284.2 1144.1 1001.4 816.2 667.6
597.1 564 536.8 510.5 485 458.6 431.5 404.3 376.3 346.5
318.5 290.5 265 241.2 218.3 194.5 169 144.4 117.2 89.2
68.8 48.4 30.6 16.1 7.6 3.4 0
1707.2 1727.6 1737.7 1727.6 1669 1577.2 1468.5 1347.9 1193.3 993.7
787.3 634.5 561.4 528.3 503.7 479.9 454.4 432.3 411.1 385.6
360.1 328.7 297.3 268.4 245.5 223.4 245.5 257.3 194.5 155.4
102.8 75.6 43.3 21.2 10.2 5.1 0
1707.2 1782.8 1856.7 1917 1940.7 1922.1 1861.8 1782.8 1708.9 1620.5
1485.5 1302 1087.2 868 690.5 596.2 569.1 548.7 513 480.7
456.1 434 402.6 379.7 400 415.3 349.9 265.8 161.4 120.6
90 65.4 44.2 25.5 12.7 4.2 0
1707.2 1838.8 1977.3 2106.4 2202.3 2257.5 2260.9 2229.5 2199.8 2190.4
2184.5 2159 2108.9 2046.1 1966.2 1873.6 1757.3 1646 1606.9 1753
2069.8 2371.4 2416.4 2094.5 1477.9 875.7 517.2 325.3 225.1 164.8
124.9 90 61.2 34.8 13.6 3.4 0
1707.2 1893.2 2087.7 2280.5 2441.9 2545.5 2594.7 2611.7 2628.7 2658.4
2704.3 2763.8 2835.1 2900.5 2965.9 3015.2 3093.3 3233.4 3495 3923.1
4478.6 5080.7 5668.5 6120.3 6173 5749.2 4935.5 3856 2692.4 1682.5
977.6 581.8 331.2 124.9 38.2 1.7 0
1707.2 1912.7 2137.8 2361.2 2546.3 2668.6 2729.8 2756.1 2780.7 2814.7
2861.4 2917.5 2990.5 3064.4 3144.3 3253 3409.2 3636.9 3973.2 4439.5
5058.7 5875.7 6990.1 8372.8 9264.6 9048.9 8387.2 7476.7 6494 5561.5
4607.7 3555.3 2433.4 1430.3 580.1 146.1 0
1707.2 1927.2 2171.8 2426.6 2628.7 2761.2 2826.6 2846.1 2856.3 2861.4
2874.2 2891.2 2913.2 2922.6 2952.3 3018.6 3134.9 3320.1 3619.9 4060.7
4654.4 5482.5 6728.5 8559.6 10994.7 11769.3 11144.2 10402.7 9582.2 8727.8
7467.4 5835 4066.6 2475.8 977.6 312.6 0
1707.2 1959.4 2248.2 2542.9 2786.7 2934.5 2976.9 2950.6 2887.8 2796.9
2696.7 2600.7 2505.6 2417.2 2373.9 2425.7 2651.6 3052.5 3537.5 3991.9
4422.5 4924.5 5610.7 6600.2 8495.1 10764.5 10301.6 9201.7 8479.8 7985.5
7281.4 6263 4893 3405.9 1331.8 219.1 0
1707.2 1976.4 2327.2 2648.2 2904.7 3029.6 3027 2919.2 2748.5 2568.4
2397.7 2255 2144.6 2080 2143.7 2460.5 2999.9 3659 4354.6 5087.5
5889.3 6652.9 7381.6 8226.7 9476.1 11071.1 11381.1 10559 9636.6 8691.3
7568.5 6060.9 4275.6 2069.8 810.3 90.9 0
1707.2 2002.7 2344.2 2682.2 2943.8 3069.5 3016 2825.8 2585.4 2392.6
2221 2084.3 1986.6 1964.5 2148.8 2637.2 3362.5 4273.9 5397.6 6763.3
8260.7 9800.5 11339.5 12723.1 14295.2 15740.8 16106.9 15445.2 14184 12501.4
10288.9 7242.3 4700.2 2599 1253.6 145.2 0
1707.2 2004.4 2348.4 2682.2 2935.3 3047.4 2993.1 2807.9 2569.3 2355.2
2183.7 2049.5 1961.1 1973.9 2230.4 2806.2 3636.9 4725.7 6109.3 7684
9289.2 10860.5 12441.1 14070.2 15912.4 17251.8 17327.4 16270.8 14429.4 11993.5
9447.2 7017.2 4585.6 2667.8 1057.4 133.3 0
1707.2 2004.4 2339.9 2661.8 2893.7 2999.9 2987.1 2867.4 2683.1 2480.9
2300.9 2166.7 2074.1 2066.4 2268.6 2774.8 3517.1 4404.7 5441.7 6591.7
7740.9 8895.1 10004.4 11118.7 12645.8 14142.3 14542.4 13797.5 12531.2 10882.6
9042.1 7008.7 5278.6 3143.4 1193.3 105.3 0
1707.2 1981.5 2294.1 2587.1 2799.4 2908.1 2943 2923.4 2842.7 2721.3
2586.2 2456.3 2344.2 2283.9 2339.9 2614.3 3112.8 3755.8 4441.2 5076.5
5689.7 6228.2 6736.1 7446.2 8796.6 10153 9978 8826.3 7763 6822.7
5649 4245 2847.8 1385.3 389 47.6 0
1707.2 1980.7 2260.1 2517.4 2703.4 2807.1 2866.5 2904.7 2924.3 2930.2
2920 2891.2 2855.5 2816.4 2810.5 2879.3 3089.9 3458.5 3974.9 4562.7
5236.2 6071.9 7176.1 8609.8 10116.5 10400.2 8822.1 6817.6 5014.5 3651.3
2865.7 2093.6 1518.6 893.5 248.9 10.2 0
1707.2 1933.9 2169.2 2385.8 2543.8 2638.9 2709.4 2770.5 2827.5 2899.6
2977.8 3055.9 3155.3 3250.4 3379.5 3572.3 3850.1 4246.7 4847.2 5665.9
6666.5 7827.5 9206.8 10749.2 11302.2 10487.6 8562.2 6425.3 4339.3 3129.8
2264.3 1511 909.6 209.8 5.1 0 0
1707.2 1928.8 2149.7 2336.5 2479.2 2565.9 2629.6 2695.8 2758.7 2830.8
2919.2 3014.3 3132.4 3261.5 3422.8 3653 3970.7 4400.4 4967.8 5694
6634.2 7761.3 8805.9 9412.4 9296.9 8406.8 6757.3 4902.4 3146 2236.3
1543.2 967.4 538.5 117.2 0 0 0
